??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-326-G-E5-Y-S49
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-326-G-E5-Y-S49
VERF
Availability
Available
BC
Order code
BES030R
TC
Artikelbezeichnung
BES 516-326-G-E5-Y-S49
PX
Product view
41704_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M18x1
W
Gewicht
0.040 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 44 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 8 mm, Switching output = PNP normally open (NO), Switching frequency = 200 Hz, Housing material = Brass, nickel-plated, Material sensing surface = PBT, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.